Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BCC060P

Double-Ended Cordsets

Typecode:

BCC M425-M414-3A-304-EX44T2-015

Loading...

Product description

With our robust double-ended cordsets, signals, data and power are transmitted continuously and securely. Choose the right connection for your application in your industry. Various cable types and plug connectors are available to you.

Connection 1
M12x1-Female, angled, 5-pin, A-coded
Cable
TPE Yellow, 1.50 m, Drag chain compatible
Connection 2
M12x1-Male, straight, 4-pin, A-coded
Number of conductors
4
Cable temperature, fixed routing
-50...105 °C
Cable temperature, flexible routing
-25...105 °C
Operating voltage Ub
250 VDC / 250 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67, IP68, IP69K/IP67, IP68, IP69K
Approval/Conformity
cULus, EAC, WEEE
Technical documentation
  • Datasheet

  • CAD Model

  • Disposal

  • Product view

Adjustment aid / tool

ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
eCl@ss 6.0
27-27-92-18
eCl@ss 8.1
27-27-92-18