Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BAW004J

Inductive distance sensors

Typecode:

BAW M12MD-UAC70G-S04G

Loading...
Dimension
Ø 12 x 45 mm
Style
M12x1
Installation
non-flush
Range
0.2...7 mm
Analog output
Analog, voltage 0...10 V
Output characteristic
falling on approach
Limit frequency –3 dB
1000 Hz
Repeat accuracy per BWN
±7 µm
Non-linearity max.
±70 µm
Housing material
Brass, Nickel-free coated
Material sensing surface
LCP
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
15...30 VDC
Ambient temperature
-40 °C...80 °C
IP rating
IP68
Approval/Conformity
CE, cULus, EAC, WEEE
Technical documentation
  • Datasheet

  • CAD Model

  • MTTF Certificate

  • Disposal

  • Configuration/Installation/Assembly manual

  • Declaration of Conformity

  • Manual

  • Product profile

  • Product view

Adjustment aid / tool

ETIM 4.0
EC001818
ETIM 5.0
EC001818
ETIM 6.0
EC001818
ETIM 7.0
EC001818
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
eCl@ss 6.0
27-27-08-02
eCl@ss 8.1
27-27-08-02