Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BNS024N

Mechanical multiple position switches

Typecode:

BNS 819-B03-K16-72-10

Loading...

Product description

Mechanical row-position counters with up to 16 switching points are the classics of automation. The switching process is carried out by a telescopic ram. This ram is used to connect a mechanical switching element in a separate sealed chamber.
The optimal choice of ram shape for the application in combination with our cams guarantees a long service life.

Dimension
100 x 90 x 77 mm
Housing material
Aluminum, Anodized
Number of switching positions
3x Ball
Version
Snap contact
Operating principle
1-3. Switch position: Mechanical
Continuous current
1-3. Switch position: 6 A
Rated operating voltage Ue
1-3. Switch position: 250 V AC
Installation
Vertical
Approach direction
Vertical to mounting surface
Approach speed
1-3. Switch position: 8 m/min
Switch position spacing
16 mm
Connection type
1-3. Switch position: Screw terminal
Ambient temperature
-5...85 °C
IP rating
IP67
Approval/Conformity
CE, WEEE, EAC
Technical documentation
  • Datasheet

  • Disposal

Product documentation
  • Declaration of Compliance

  • Manual

Technical drawing
  • Product view

No recommended accessories available.
ETIM 4.0
EC001829
ETIM 5.0
EC001829
ETIM 6.0
EC001829
ETIM 7.0
EC001829
UNSPSC 11
41111900
UNSPSC 7.0901
41111900
eCl@ss 6.0
27-27-06-02
eCl@ss 8.1
27-27-06-02