Products
Products
Contact & Support
Shopping cart
Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BAV002N

Available

Condition Monitoring Toolkit

Typecode:

BAV MA-NC-00025-01

Loading...

Product description

The Condition Monitoring Toolkit is a holistic, easy-to-implement solution with an excellent cost-benefit ratio for monitoring plants, machines and processes. It contains everything you need: from sensors and data acquisition to visualization. At the same time, you benefit from great flexibility thanks to compatibility with all IO-Link sensors, but also from simple operation thanks to intuitive software. With the Condition Monitoring Toolkit, you can implement condition monitoring entirely according to your needs in just a few minutes. This quickly gives you a deeper insight into the actual condition of your machines and systems, enabling you to detect deviations and problems much earlier.

Processor
1.8 GHz / 400MHz
Working memory
2 GB RAM
Connection slots
2x LAN: RJ45-Female, 8-pin
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/3-STF-3.81
USB: USB 2.0 Standard-A
Dimension
101 x 126 x 50 mm
Data storage
8 GB EMMC
Technical documentation
  • Datasheet

  • Disposal

Double-Ended Cordsets

Condition Monitoring sensors with multi-function

Power supplies for the control cabinet

Balluff Condition Monitoring Tool Kit – Configure IO-Link Devices
Balluff Condition Monitoring Tool Kit – Configure IO-Link Devices
Balluff Condition Monitoring Tool Kit – First Steps
ECLASS 10.1
27-37-18-90
ECLASS 11.0
27-37-18-90
ECLASS 4.1
27-37-18-90
ECLASS 5.1.3
27-37-18-90
ECLASS 5.1.4
27-37-18-90
ECLASS 6.2
27-37-18-90
ECLASS 8.1
27-37-18-90
ECLASS 9.0
27-37-18-90
ECLASS 9.1
27-37-18-90
ETIM 7.0
EC002627

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff GmbH

Schurwaldstraße 9
73765 Neuhausen a.d.F.