Your browser is out of date

Update your browser for more security, speed and the best experience on our website.

0

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Search for keywords, order codes, product families or industries.

Download

BIS0192

超高频读/写头和天线 (860/960 MHz)

Typecode:

BIS VU-320-C7-S4

Loading...

Product description

860至960 MHz的BIS U提供各国专用版本的UHF天线和读/写头。所以能完美适用于不同的应用场合。天线或磁头接口上的功率可通过处理单元灵活调节。

产品组别
UHF (860…960 MHz)
工作频率
920.25-925.75 MHz
尺寸
130 x 50.5 x 130 mm
天线形状
补丁
偏振
环形
输出导线,可调式
7 dBm…26 dBm (5 mW…400 mW)
接口
M12x1-公头, 4-针, A-编码
外壳材料
PC, 涂层
ABS, 锌, 压铸, (插头)
接口
RS485
工作电压Ub
24 V DC LPS,2级
环境温度
-20...55 °C
防护等级
IP67
许可/一致性
AS/NZS 4268, cULus, WEEE
Technical documentation
信息材料
  • 产品概述

技术图纸
  • 产品视图

产品文档
  • 操作说明

  • 证书

  • 配置/安装/装配说明

  • 附件

软件
  • 软件的启动 & 设置

No recommended accessories available.
ETIM 6.0
EC002998
ETIM 6.0
EC002996
UNSPSC 11
43211710
UNSPSC 7.0901
43211710
eCl@ss 6.0
27-28-04-01
eCl@ss 8.1
27-28-04-01