Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Contact & Support

Products
Industries and Solutions
Services
Company
Download

BCC097K

Available

Field attachables

Typecode:

BCC S435-0000-2A-000-41X575-000

Loading...
Recommended accessories
Connection
M12x1-Male, straight, 5-pin, A-coded
Number of connectable contacts
5
Connection cross-section
0.14...0.75 mm²
Type of wire mounting
Screw terminals
Cable diameter D
4...6 mm
Operating voltage Ub
125 VDC / 125 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67
Ambient temperature
-40...85 °C
Approval/Conformity
CE
Ecolab
WEEE
Technical documentation
  • Datasheet

  • Disposal

Rangefinder / tool

ECLASS 10.1
27-44-01-02
ECLASS 11.0
27-44-01-02
ECLASS 4.1
27-26-07-01
ECLASS 5.1.3
27-26-07-01
ECLASS 5.1.4
27-26-07-02
ECLASS 6.2
27-26-07-02
ECLASS 8.1
27-44-01-02
ECLASS 9.0
27-44-01-02
ECLASS 9.1
27-44-01-02
ETIM 4.0
EC002062
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
UNSPSC 11
39121421
UNSPSC 7.0901
39121421

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.


Balluff Benelux

Hintham 117d
5246 AE Rosmalen, Netherlands

Please contact us:
[email protected]

Contact us by telephone:
+32 (0)16 792970