- Connection 1
- M12x1-Male, straight, 4-pin, D-coded
- Connection 2
- M12x1-Male, straight, 4-pin, D-coded
- Interface
- EtherNet/IP
- Cable
- TPE Shielded teal, 2 m, Drag chain compatible
- Number of conductors
- 4
- Cable temperature, flexible routing
- -40...80 °C
- Operating voltage Ub
- 60 VDC
- Rated current (40 °C)
- 1.5 A
- IP rating
- IP67/IP67
- Approval/Conformity
-
CE
cULus
WEEE
-
Datasheet
-
Disposal
- ECLASS 10.1
- 27-06-03-11
- ECLASS 11.0
- 27-06-03-11
- ECLASS 4.1
- 27-27-90-01
- ECLASS 5.1.3
- 27-25-01-07
- ECLASS 5.1.4
- 27-25-01-07
- ECLASS 6.2
- 27-27-92-18
- ECLASS 8.1
- 27-27-92-18
- ECLASS 9.0
- 27-06-03-11
- ECLASS 9.1
- 27-06-03-11
- ETIM 4.0
- EC001855
- ETIM 5.0
- EC001855
- ETIM 6.0
- EC001855
- ETIM 7.0
- EC001855
- UNSPSC 11
- 26121604
- UNSPSC 7.0901
- 26121604